Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HFL-P Type - Plug
Bill of material
HFL-2P SUS EPDM
CNSORDERNO
Order number
HFL-2P SUS EPDM
ASSYNO
Assy No.
CB29216
S
Application
R 1/4
MT
Material
SUS
M
Mass
28 g
L
30.0 mm
C
16.5 mm
D
ΦD
18.5 mm
H
H (WAF)
Hex.17
T
Rc 1/4
SM
Seal material
EPDM
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031